COMPANY HEADER
Print Back
Deltrol Direct Acting Hydraulic Needle Valves
Unit of Measure
Items Deltrol Direct Acting Hydraulic Needle Valves
00279226
Deltrol 100 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve
Deltrol Direct Acting Hydraulic Needle Valves
00927090
Deltrol 4.5 Gallon per Minute (gpm) Maximum Flow Rate and 10000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve
Deltrol Direct Acting Hydraulic Needle Valves
00275790
Deltrol 3.2 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve
Deltrol Direct Acting Hydraulic Needle Valves
00279221
Deltrol 4.5 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve
Deltrol Direct Acting Hydraulic Needle Valves
00924862
Deltrol 10 Gallon per Minute (gpm) Maximum Flow Rate and 10000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve
Description N/A EN40S Needle Valve N/A S101S1 Needle Valve N/A N10SK Needle Valve N/A EN10S Needle Valve (Old ENL10S) N/A SM250S1 Needle Valve
Supplier Name N/A Deltrol Fluid Products
Manufacturer Part Number N/A EN40S N/A S101S1 N/A N10SK N/A EN10S N/A SM250S1
Action N/A Direct Acting
Actuation N/A Hydraulic
Body Material N/A Steel
Connection Gender N/A Female N/A Female Male N/A Female Male N/A Female N/A Female
Fluid Compatibility N/A Hydraulic Oil
Maximum Flow Rate N/A 100 gpm N/A 4.5 gpm N/A 3.2 gpm N/A 4.5 gpm N/A 10 gpm
Maximum Operating Pressure N/A 5000 psi N/A 10000 psi N/A 5000 psi N/A 5000 psi N/A 10000 psi
Operating Temperature [Max] N/A 400 ºF N/A 212 ºF N/A 400 ºF N/A 400 ºF N/A 212 ºF
Mounting Type N/A Inline
Overall Height N/A 128.6 mm N/A N/A 39.8 mm N/A 48.5 mm N/A 100.1 mm
Overall Length N/A 114.3 mm N/A N/A 37.4 mm N/A 36.6 mm N/A 50.8 mm
Overall Width N/A N/A N/A 17.5 mm N/A 15.9 mm N/A
Port Size N/A 1 in N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in
Port Type N/A National Pipe Thread (NPT) N/A National Pipe Taper Fuel (NPTF) N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT) N/A National Pipe Taper Fuel (NPTF)
Pressure Compensation N/A Pressure Compensated
Seal Material N/A Nitrile N/A Nitrile N/A Fluoropolymer N/A Nitrile N/A Nitrile
Housing Material N/A N/A N/A Carbon Steel N/A N/A