COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) End Size Instrumentation Cap (02914263)
Unit of Measure
Items Brennan 1/8 Inch (in) End Size Instrumentation Cap (02914263)
02914263
Brennan 1/8 Inch (in) End Size Instrumentation Cap
Brennan 1/4 Inch (in) End Size Instrumentation Cap (02914264)
02914264
Brennan 1/4 Inch (in) End Size Instrumentation Cap
Brennan 3/8 Inch (in) End Size Instrumentation Cap (03890660)
03890660
Brennan 3/8 Inch (in) End Size Instrumentation Cap
Brennan 3/8 Inch (in) End Size Instrumentation Cap (02914266)
02914266
Brennan 3/8 Inch (in) End Size Instrumentation Cap
Brennan 1/2 Inch (in) End Size Instrumentation Cap (02914267)
02914267
Brennan 1/2 Inch (in) End Size Instrumentation Cap
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A N2408-02-SS N/A N2408-04-SS N/A N2408-06-B N/A N2408-06-SS N/A N2408-08-SS
Prop 65 N/A Yes
Adapter Type N/A Cap
End 1 Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
Material N/A Stainless Steel N/A Stainless Steel N/A Brass N/A Stainless Steel N/A Stainless Steel
Weight N/A 0.01 lb