COMPANY HEADER
Print Back
Dormer Tools Screw Machine Length Drill Bits
Unit of Measure
Items Dormer Tools Screw Machine Length Drill Bits
05052435
Dormer Tools 9/32 Inch (in) Size Screw Machine Length Drill Bit
Dormer Tools Screw Machine Length Drill Bits
05052433
Dormer Tools 7/32 Inch (in) Size Screw Machine Length Drill Bit
Description N/A
Supplier Name N/A Dormer Tools
Manufacturer Part Number N/A 0589861 N/A 0589649
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Size N/A 9/32 in N/A 7/32 in
Finish/Coating N/A Titanium Nitride (TiN) - Tip
Flute Length N/A 40 mm N/A 33 mm
Helix Angle N/A 21 to 34 º
Material N/A High Speed Steel
Material Grade N/A M2
Overall Length N/A 70 mm N/A 61 mm
Parabolic Flutes N/A No
Point Angle N/A 135 º
Point Type N/A Split Point
Series N/A A022
Shank Diameter N/A 9/32 in N/A 7/32 in
Shank Type N/A Plain Round
Sheeters Drill N/A Sheeters (Single End)
Industry Standards/Certifications N/A American National Standards Institute (ANSI) German Institute for Standardization (DIN)
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A Regular Spiral