Items |
![]() 04815978 Dormer Tools 4-5/8 in. Overall Length Taper Drill Bit |
![]() 03965895 Dormer Tools 5-1/8 in. Overall Length Taper Drill Bit |
||
Description | N/A | |||
Supplier Name | N/A Dormer Tools | |||
Manufacturer Part Number | N/A 059437 | N/A 059432 | ||
Prop 65 | N/A Yes | |||
Coolant Delivery | N/A External | |||
Cutting Direction | N/A Right Hand Cut | |||
Double Margin | N/A No | |||
Drill Bit Size | N/A #37 | N/A #32 | ||
Finish/Coating | N/A Bright | |||
Flute Length | N/A 2-1/2 in | N/A 2-3/4 in | ||
Material | N/A High Speed Steel | |||
Overall Length | N/A 4-5/8 in | N/A 5-1/8 in | ||
Parabolic Flutes | N/A Parabolic | |||
Point Angle | N/A 135 ยบ | |||
Point Type | N/A Radius Split Point | |||
Series | N/A QC91P | |||
Shank Diameter | N/A 0.104 in | N/A 0.116 in | ||
Shank Type | N/A Plain Round | |||
Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||
Spiral Direction | N/A Right Hand Spiral | |||
|