COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
Items Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
01689695
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit
Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit (01689857)
01689857
Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
01689693
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit
Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit (01689857)
01689852
Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit
Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit (01689857)
01689848
Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 018609 N/A 018680 N/A 018608 N/A 018678 N/A 018676
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Depth to Diameter Ratio N/A
Double Margin N/A No
Drill Bit Finish N/A
Drill Bit Material N/A
Drill Bit Point Angle N/A
Drill Bit Size N/A #9 N/A #80 N/A #8 N/A #78 N/A #76
Finish/Coating N/A Bright
Flute Length N/A 2-7/16 in N/A 1/8 in N/A 2-7/16 in N/A 3/16 in N/A 3/16 in
Helix Angle N/A 21 to 34 º N/A N/A 21 to 34 º N/A N/A
Largest Drill Bit Size N/A
Material N/A High Speed Steel
Material Grade N/A M2
Number of Flutes N/A
Number of Pieces N/A
Overall Length N/A 3-5/8 in N/A 3/4 in N/A 3-5/8 in N/A 7/8 in N/A 7/8 in
Parabolic Flutes N/A No
Point Angle N/A 118 º
Point Type N/A Conventional N/A N/A Conventional N/A N/A
Series N/A R18P
Shank Diameter N/A 0.196 in N/A #80 N/A 0.199 in N/A #78 N/A #76
Shank Type N/A Plain Round
Industry Standards/Certifications N/A American National Standards Institute (ANSI)
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A Regular Spiral N/A N/A Regular Spiral N/A N/A
Angle N/A
Features & Benefits N/A