COMPANY HEADER
Print Back
Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691578)
Unit of Measure
Items Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691578)
01691578
Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit
Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691599)
01691599
Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit
Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691599)
01691606
Precision Twist Drill® R57 Series 63/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit
Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691599)
01691604
Precision Twist Drill® R57 Series 61/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit
Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691599)
01691602
Precision Twist Drill® R57 Series 59/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 091536 N/A 091556 N/A 091563 N/A 091561 N/A 091559
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Size N/A 9/16 in N/A 7/8 in N/A 63/64 in N/A 61/64 in N/A 59/64 in
Finish/Coating N/A Oxide
Flute Length N/A 3 in
Material N/A High Speed Steel
Material Grade N/A M2
Overall Length N/A 6 in
Point Angle N/A 118 º
Point Type N/A N/A Conventional N/A Conventional N/A Conventional N/A Conventional
Series N/A R57
Shank Diameter N/A 9/16 in N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in
Shank Type N/A Three Flats
Industry Standards/Certifications N/A American National Standards Institute (ANSI)
Spiral Direction N/A Right Hand Spiral