COMPANY HEADER
Print Back
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
Unit of Measure
Items Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
01693206
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
01693228
Precision Twist Drill® 15-3/4 Inch (in) Overall Length and 1-21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit
Dormer Logo
01693181
Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit
Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit (01693092)
01693092
Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit
Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit (01693092)
01693085
Precision Twist Drill® 10-5/8 Inch (in) Overall Length and 25/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 023058 N/A 023142 N/A 022542 N/A 021359 N/A 021352
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Drill Bit Size N/A 29/32 in N/A 1-21/32 in N/A 21/32 in N/A 29/32 in N/A 25/32 in
Finish/Coating N/A Oxide N/A Oxide N/A Oxide N/A Bronze Oxide N/A Bronze Oxide
Flute Length N/A 6-1/8 in N/A 10-1/8 in N/A 5-1/8 in N/A 6-1/8 in N/A 6 in
Helix Angle N/A N/A N/A 21 to 34 º N/A 21 to 34 º N/A 21 to 34 º
Material N/A High Speed Steel N/A High Speed Steel N/A High Speed Steel N/A Cobalt High Speed Steel N/A Cobalt High Speed Steel
Material Grade N/A M2 N/A M2 N/A M2 N/A M35 M42 N/A M35 M42
Overall Length N/A 10 in N/A 15-3/4 in N/A 9-3/4 in N/A 10-3/4 in N/A 10-5/8 in
Parabolic Flutes N/A No
Point Angle N/A 118 º N/A 118 º N/A 118 º N/A 135 º N/A 135 º
Point Type N/A Conventional N/A Conventional N/A Conventional N/A Thinned Point N/A Thinned Point
Series N/A S209 N/A S209 N/A L209 N/A 209CO N/A 209CO
Industry Standards/Certifications N/A American National Standards Institute (ANSI)
Spiral Direction N/A Right Hand Spiral
Spiral Type N/A N/A N/A Regular Spiral N/A Regular Spiral N/A Regular Spiral
Taper Shank Size N/A 2MT N/A 4MT N/A 3MT N/A 3MT N/A 3MT