COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Adapter Coupling (06440990)
Unit of Measure
Items Nibco 1 Inch (in) Size Adapter Coupling (06440990)
06440990
Nibco 1 Inch (in) Size Adapter Coupling
Nibco 1 Inch (in) Size Adapter Coupling (06440990)
06440991
Nibco 1/2 Inch (in) Size Adapter Coupling
Nibco 1 Inch (in) Size Adapter Coupling (06440990)
06440992
Nibco 1-1/2 Inch (in) Size Adapter Coupling
Nibco 1 Inch (in) Size Adapter Coupling (06440990)
06440993
Nibco 2 Inch (in) Size Adapter Coupling
Nibco 1 Inch (in) Size Adapter Coupling (06440990)
06440994
Nibco 3 Inch (in) Size Adapter Coupling
Description N/A 6103-1 1 Black PP S x FPT Sch 80 Fem N/A 6103-1/2 1/2 Black PP S x FPT Sch 80 Fem N/A 6103-1-1/2 1-1/2 Black PP S x FPT Sch 80 N/A 6103-2 2 Black PP S x FPT Sch 80 Fem N/A 6103-3 3 Black PP S x FPT Sch 80 Fem
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6103-1 N/A 1535117 N/A 6103-1-1/2 N/A 6103-2 N/A 6103-3
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 2 in N/A 3 in
Color N/A Black
Material N/A Polypropylene
Pipe Schedule N/A 80