COMPANY HEADER
Print Back
Nibco 1-1/4 Inch (in) Size Ball Valve (06442101)
Unit of Measure
Items Nibco 1-1/4 Inch (in) Size Ball Valve (06442101)
02067287
Nibco 1-1/4 Inch (in) Size Ball Valve
Nibco 3/4 Inch (in) Size Ball Valve (03537890)
03537890
Nibco 3/4 Inch (in) Size Ball Valve
Nibco 1 Inch (in) Size Ball Valve (03716356)
03716356
Nibco 1 Inch (in) Size Ball Valve
Nibco 2 Inch (in) Size Ball Valve (04379588)
04379588
Nibco 2 Inch (in) Size Ball Valve
Nibco 2 Inch (in) Size Ball Valve (04412313)
04412313
Nibco 2 Inch (in) Size Ball Valve
Description N/A T5857066-1-1/4 1-1/4 THRD SS BALL/STM N/A 4660S-3/4 3/4 Socket 4660S PVC Ball N/A 4660S-1 1" Socket 4660S PVC Ball Valve N/A T58570-2 2" THREADED 2PC Bronze FULL PORT N/A T560S6R66LL-2 T560S6R66LL 2" 1PC CS
Supplier Name N/A Nibco
Manufacturer Part Number N/A T5857066-1-1/4 N/A 4660S-3/4 N/A 4660S-1 N/A T58570-2 N/A T560S6R66LL-2
Prop 65 N/A Yes
Size N/A 1-1/4 in N/A 3/4 in N/A 1 in N/A 2 in N/A 2 in
Color N/A
Material N/A N/A N/A N/A Bronze N/A
Pipe Schedule N/A