COMPANY HEADER
Print Back
Nibco 1/2 Inch (in) Size Brass Adapter Fitting (06441696)
Unit of Measure
Items Nibco 1/2 Inch (in) Size Brass Adapter Fitting (06441696)
06441696
Nibco 1/2 Inch (in) Size Brass Adapter Fitting
Nibco 1/2 x 3/4 Inch (in) Size Brass Adapter Fitting (06441697)
06441697
Nibco 1/2 x 3/4 Inch (in) Size Brass Adapter Fitting
Nibco 3/4 x 1/2 Inch (in) Size Brass Adapter Fitting (06441699)
06441699
Nibco 3/4 x 1/2 Inch (in) Size Brass Adapter Fitting
Nibco 1 Inch (in) Size Brass Adapter Fitting (06441700)
06441700
Nibco 1 Inch (in) Size Brass Adapter Fitting
Nibco 1-1/2 Inch (in) Size Brass Adapter Fitting (06441701)
06441701
Nibco 1-1/2 Inch (in) Size Brass Adapter Fitting
Description N/A 9030600PC LF 1/2 MNPT Adapter PC604 N/A 9030750PC 1/2 x 3/4 MNPT Adapter PC604 N/A 9031200PC 3/4 x 1/2 MNPT Adapter PC604 N/A 9031350PC 1 MNPT Adapter PC604 Press N/A 9032000PC 1-1/2 P MNPT Adapter PC604
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9030600PC N/A 9030750PC N/A 9031200PC N/A 9031350PC N/A 9032000PC
Prop 65 N/A Yes
Size N/A 1/2 in N/A 1/2 x 3/4 in N/A 3/4 x 1/2 in N/A 1 in N/A 1-1/2 in
Thread Type N/A Male National Pipe Thread (MNPT)