COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Bulkhead Fitting (06441654)
Unit of Measure
Items Nibco 1 Inch (in) Size Bulkhead Fitting (06441654)
06441654
Nibco 1 Inch (in) Size Bulkhead Fitting
Nibco 1/2 Inch (in) Size Bulkhead Fitting (06441655)
06441655
Nibco 1/2 Inch (in) Size Bulkhead Fitting
Nibco 1/2 Inch (in) Size Bulkhead Fitting (06441655)
06441656
Nibco 1-1/2 Inch (in) Size Bulkhead Fitting
Nibco 1/2 Inch (in) Size Bulkhead Fitting (06441655)
06441658
Nibco 3/4 Inch (in) Size Bulkhead Fitting
Nibco 1 Inch (in) Size Bulkhead Fitting (06441659)
06441659
Nibco 1 Inch (in) Size Bulkhead Fitting
Description N/A 750-1 1 C x C Cast Copper Bulkhead Fitting N/A 750-1/2 1/2 C x C Cast Copper Bulkhead N/A 750-11/2 1-1/2 C x C Cast Copper Bulkhead N/A 750-3/4 3/4 C x C Cast Copper Bulkhead N/A 750-3-1 1 C x F Cast Copper Bulkhead
Supplier Name N/A Nibco
Manufacturer Part Number N/A 750-1 N/A 750-1/2 N/A 750-11/2 N/A 750-3/4 N/A 750-3-1
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 3/4 in N/A 1 in
Material N/A Cast Copper