COMPANY HEADER
Print Back
Nibco 1/2 Inch (in) Size Copper Adapter Fitting (06441691)
Unit of Measure
Items Nibco 1/2 Inch (in) Size Copper Adapter Fitting (06441691)
06441691
Nibco 1/2 Inch (in) Size Copper Adapter Fitting
Nibco 1/2 x 3/4 Inch (in) Size Copper Adapter Fitting (06441692)
06441692
Nibco 1/2 x 3/4 Inch (in) Size Copper Adapter Fitting
Nibco 3/4 Inch (in) Size Copper Adapter Fitting (06441693)
06441693
Nibco 3/4 Inch (in) Size Copper Adapter Fitting
Nibco 1 Inch (in) Size Copper Adapter Fitting (06441694)
06441694
Nibco 1 Inch (in) Size Copper Adapter Fitting
Description N/A 9024650PC 1/2 FNPT Adapter PC603 Press N/A 9024750PC 1/2 x 3/4 FNPT Adapter PC603 N/A 9024950PC 3/4 FNPT Adapter PC603 Press N/A 9025250PC 1 FNPT Adapter PC603 Press
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9024650PC N/A 9024750PC N/A 9024950PC N/A 9025250PC
Prop 65 N/A Yes
Size N/A 1/2 in N/A 1/2 x 3/4 in N/A 3/4 in N/A 1 in
Thread Type N/A Female National Pipe Thread (FNPT)