COMPANY HEADER
Print Back
Nibco Copper Unions
Unit of Measure
Items Nibco Copper Unions
06441725
Nibco 3/4 Inch (in) Size Union Copper Fitting
Nibco Copper Unions
06441726
Nibco 1 Inch (in) Size Union Copper Fitting
Nibco Copper Unions
06441727
Nibco 1-1/2 Inch (in) Size Union Copper Fitting
Description N/A 9256500PC 3/4 Union PC633 Press Copper N/A 9256600PC 1 Union PC733 Press Copper Fitting N/A 9256640PC 1-1/2 Union PC733 Press
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9256500PC N/A 9256600PC N/A 9256640PC
Prop 65 N/A Yes
Size N/A 3/4 in N/A 1 in N/A 1-1/2 in
Material N/A Copper N/A Copper N/A