COMPANY HEADER
Print Back
Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440859)
Unit of Measure
Items Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440859)
04060249
Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing
Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440859)
06440857
Nibco 1-1/2 x 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing
Nibco 2 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440858)
06440858
Nibco 2 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing
Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440859)
06440859
Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing
Nibco 2-F-3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing (06440860)
06440860
Nibco 2-F-3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing
Description N/A 5801-2-F-4 x 3 4 x 3 ABS DWV Flush Bushing N/A 58012F-1.5 x 1.25 1-1/2 x 1-1/4 ABS DWV N/A 5801-2-F-2 x 1.5 2 x 1-1/2 ABS DWV Flush N/A 5801-2-F-3 x 1.5 3 x 1-1/2 ABS DWV Flush N/A 5801-2-F-3 x 2 3 x 2 ABS DWV Flush Bushing
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5801-2-F-4X3 N/A 58012F-1.5X1.25 N/A 5801-2-F-2X1.5 N/A 5801-2-F-3X1.5 N/A 5801-2-F-3X2
Prop 65 N/A Yes
Size N/A 4 x 3 in N/A 1-1/2 x 1-1/4 in N/A 2 x 1-1/2 in N/A 3 x 1-1/2 in N/A 3 x 2 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)