COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Hanger Coupling (06441594)
Unit of Measure
Items Nibco 1 Inch (in) Size Hanger Coupling (06441594)
06441594
Nibco 1 Inch (in) Size Hanger Coupling
Nibco 1/2 Inch (in) Size Hanger Coupling (06441595)
06441595
Nibco 1/2 Inch (in) Size Hanger Coupling
Nibco 1 Inch (in) Size Hanger Coupling (06441594)
06441596
Nibco 3/4 Inch (in) Size Hanger Coupling
Description N/A 724-5A-1 1 C-Cast Copper Hy-Set Hanger N/A 724-5A-1/2 1/2 C-Cast Copper Hy-Set N/A 724-5A-3/4 3/4 C-Cast Copper Hy-Set
Supplier Name N/A Nibco
Manufacturer Part Number N/A 724-5A-1 N/A 724-5A-1/2 N/A 724-5A-3/4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 3/4 in
Material N/A Cast Copper