COMPANY HEADER
Print Back
Nibco Repair Hub x Hub Couplings
Unit of Measure
Items Nibco Repair Hub x Hub Couplings
06440877
Nibco 1-1/2 Inch (in) Size Repair Hub x Hub Coupling
Nibco Repair Hub x Hub Couplings
06440878
Nibco 2 Inch (in) Size Repair Hub x Hub Coupling
Nibco Repair Hub x Hub Couplings
06440879
Nibco 3 Inch (in) Size Repair Hub x Hub Coupling
Nibco Repair Hub x Hub Couplings
06440880
Nibco 4 Inch (in) Size Repair Hub x Hub Coupling
Description N/A 5801-RP-1-1/2 1-1/2 ABS DWV Repair N/A 5801-RP-2 2 ABS DWV Repair HUB x HUB Coupling N/A 5801-RP-3 3 ABS DWV Repair HUB x HUB Coupling N/A 5801-RP-4 4 ABS DWV Repair HUB x HUB Coupling
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5801-RP-1-1/2 N/A 5801-RP-2 N/A 5801-RP-3 N/A 5801-RP-4
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 2 in N/A 3 in N/A 4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)