COMPANY HEADER
Print Back
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
Unit of Measure
Items Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
06440813
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
06440814
Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee
Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee (06440815)
06440815
Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee
Nibco 1 Inch (in) Size Tee (06440816)
06440816
Nibco 1 Inch (in) Size Tee
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
06440819
Nibco 1-1/2 x 1-1/2 x 1 Inch (in) Size Tee
Description N/A 4711-0.75 x 0.5 x 0.5 3/4 x 1/2 x 1/2 (Slip) CPVC N/A 4711-0.75 x 0.5 x 0.75 3/4 x 1/2 x 3/4 (Slip) CPVC N/A 4711-0.75 x 0.75 x 0.5 3/4 x 1/2 x 3/4 (Slip) CPVC N/A 4711-1 1(Slip) CPVC CTS Tee N/A 4711-1.5 x 1.5 x 1 1-1/2 x 1-1/2 x 1 (Slip)
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4711-.75X.5X.5 N/A 4711-.75X.5X.75 N/A 4711-.75X.75X.5 N/A 4711-1 N/A 4711-1.5X1.5X1
Prop 65 N/A Yes
Size N/A 3/4 x 1/2 x 1/2 in N/A 3/4 x 1/2 x 3/4 in N/A 3/4 x 1/2 x 3/4 in N/A 1 in N/A 1-1/2 x 1-1/2 x 1 in
Color N/A
Material N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC) N/A Chlorinated Polyvinyl Chloride (CPVC) N/A
Pipe Schedule N/A
Applications N/A