Items |
![]() 07850672 Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing |
![]() 08005956 Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing |
![]() 08005957 Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing |
![]() 08005958 Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing |
![]() 08005959 Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing |
|||||
Description | N/A EXEP121612 Sleeve Bearing | N/A EXEP020304 SAE841 PTFE Oil Plain | N/A EXEP020308 SAE841 PTFE Oil Plain | N/A EXEP020402 SAE841 PTFE Oil Plain | N/A EXEP020404 SAE841 PTFE Oil Plain | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905227394 | N/A 717905217869 | N/A 717905217876 | N/A 717905217883 | N/A 717905217890 | |||||
Manufacturer Part Number | N/A EXEP121612 | N/A EXEP020304 | N/A EXEP020308 | N/A EXEP020402 | N/A EXEP020404 | |||||
Bearing Material | N/A Powdered Metal | |||||||||
Bore Diameter | N/A 0.7500 in | N/A 0.1250 in | N/A 0.1250 in | N/A 0.1250 in | N/A 0.1250 in | |||||
Material Specification | N/A Society of Automotive Engineers (SAE) 841 Extra | |||||||||
Maximum V Value | N/A 1200 sfpm | |||||||||
Maximum P Value | N/A 2000 | |||||||||
Maximum PV Value | N/A 50000 | |||||||||
Operating Temperature Range | N/A -40 to 460 ºF | |||||||||
Outside Diameter | N/A 1 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | |||||
Overall Length | N/A 0.7500 in | N/A 0.2500 in | N/A 0.5000 in | N/A 0.1250 in | N/A 0.2500 in | |||||
Series | N/A EXEP | |||||||||
Sleeve Bearing Type | N/A Plain Sleeve | |||||||||
Weight | N/A 0.063 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
Features & Benefits |
N/A
|
|||||||||
|