COMPANY HEADER
Print Back
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
Unit of Measure
Items Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
05799187
Bunting CBM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
07742617
Bunting CBM Series 60 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
07838841
Bunting CBM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
08004726
Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing
Bunting CBM Series Cast Bronze Metric Plain Sleeve Bearings
08004727
Bunting CBM Series 6 Millimeter (mm) Bore Diameter Metric Cast Bronze Plain Sleeve Bearing
Description N/A CBM0150020016 Bushing N/A CBM060070050 Bushing N/A CBM050060050 Bushing N/A CBM006010010 C93200(SAE660) Metric N/A CBM006012006 C93200(SAE660) Metric
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905208454 N/A 717905209031 N/A 717905208997 N/A 717905208171 N/A 717905208195
Manufacturer Part Number N/A CBM015020016 N/A CBM060070050 N/A CBM050060050 N/A CBM006010010 N/A CBM006012006
Bearing Material N/A Cast Bronze
Bore Diameter N/A 15 mm N/A 60 mm N/A 50 mm N/A 6 mm N/A 6 mm
Material Specification N/A C93200 (Society of Automotive Engineers (SAE) 660)
Maximum V Value N/A 750 sfpm
Maximum P Value N/A 4000
Maximum PV Value N/A 75000
Operating Temperature Range N/A -450 to 500 ºF
Outside Diameter N/A 20 mm N/A 70 mm N/A 60 mm N/A 10 mm N/A 12 mm
Overall Length N/A 16 mm N/A 50 mm N/A 50 mm N/A 10 mm N/A 6 mm
Series N/A CBM
Sleeve Bearing Type N/A Plain Sleeve
Weight N/A 0.044 lb N/A 1.0130 lb N/A 0.8570 lb N/A 0.01 lb N/A 0.01 lb
Features & Benefits N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes
  • Our standard bearing line features over 900 sizes, carried in stock at Bunting Bearings and Authorized Distributor
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements