COMPANY HEADER
Print Back
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
Unit of Measure
Items Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
03370379
Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
00024817
Bunting Lube-Align® LC Series 0.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
00024819
Bunting Lube-Align® LC Series 0.9375 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
00024820
Bunting Lube-Align® LC Series 1.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
00024842
Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing
Description N/A LC 1024-14 Insert N/A LC514-7 Bearing N/A LC515-7 Bearing N/A LC616-8 Bearing N/A LC1026-14 Bearing
Brands N/A Lube-Align®
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905100000 N/A 717905099908 N/A 717905099915 N/A 717905099922 N/A 717905296017
Manufacturer Part Number N/A LC102414 N/A LC051407 N/A LC051507 N/A LC061608 N/A LC102614
Bearing Material N/A Society of Automotive Engineers (SAE) 841 Bronze
Bore Diameter N/A 0.6275 in N/A 0.3135 in N/A 0.3135 in N/A 0.3770 in N/A 0.6275 in
Closure Type N/A No Seals
Inner Ring Width N/A 0.8750 in N/A 0.4375 in N/A 0.4375 in N/A 0.5000 in N/A 0.8750 in
Material Specification N/A Society of Automotive Engineers (SAE) 841
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 1.50 in N/A 0.8750 in N/A 0.9375 in N/A 1 in N/A 1.6250 in
Series N/A LC
Features & Benefits N/A
  • The unique, patented Lube-Align® bearing products are made of self-lubricating, self-aligning SAE 841 bronze bearings permanently cast inside a 'fast mount' aluminum housing.
  • Here's how Lube-Align® bearings effect 4-way savings for OEM and maintenance engineers
  • Self-Alignment
  • A special casting technique which locks the bearing inside the aluminum housing, yet allows sufficient freedom of movement to enable the bearing to position itself to line up with greatly varying shaft directions.
  • This self-aligning feature saves by eliminating the costly hand labor normally required to align conventional bearings with shafts.
  • Self-Lubricating
  • The powdered metal bronze bearings used in Lube-Align® products are actually 18% oil-impregnated.
  • In action, the oil literally rises to the surface to create a smooth, hydraulic cushion for the shaft which prolongs both bearings and shaft life.
  • Lube-Align® bearings save by eliminating the need for additional lubrication for the prolonged life of the bearing.
  • Fast Installation
  • Lube-Align® bearings are made in more than 115 standard sizes ranging from I.D. 1/8" to 2" for bearings and O.D. 3/4" to 3-1/2" for the aluminum housings.
  • All of the bearings are equipped with exclusive ' fast mount' aluminum housings which save by keeping installation time and costs at an absolute minimum.
  • Low Unit Cost Savings
  • Devised and built on equipment which mass-produces Lube-Align® bearings.
  • Mass-production capacity combined with the increasing demand for Lube-Align® bearings keeps unit costs in quantities at a consistently economical level.