COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02145115)
Unit of Measure
Items Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02145115)
02145115
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02157755)
02157755
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02145181)
02145181
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02480803)
02480803
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut (02480804)
02480804
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0403-04-04 N/A 0403-05-05 N/A 0403-06-06 N/A 0403-06-06-SS N/A 0403-06-08
Prop 65 N/A Yes
Adapter Type N/A Plug & Nut
End 1 Size N/A 1/4 in N/A 5/16 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 7/16-20 N/A 1/2-20 N/A 9/16-18 N/A 9/16-18 N/A 3/4-16
Material N/A N/A N/A N/A Stainless Steel N/A
Weight N/A 0.03 lb N/A 0.03 lb N/A 0.04 lb N/A N/A 0.09 lb