COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479443)
Unit of Measure
Items Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479443)
02479443
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud
Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479445)
02479445
Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud
Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479447)
02479447
Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud
Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479451)
02479451
Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud
Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud (02479453)
02479453
Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0403-TS-04-04 N/A 0403-TS-06-06 N/A 0403-TS-08-08 N/A 0403-TS-12-12 N/A 0403-TS-16-16
Prop 65 N/A Yes
Adapter Type N/A Tube Spud
End 1 Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 7/16-20 N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12 N/A 1-5/16-12
Weight N/A 0.01 lb N/A 0.03 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb