| Items |
02987421 Nexen Rack Alignment Tool for RPS16 Roller Pinion Systems |
02987425 Nexen Rack Alignment Tool for RPS20 Roller Pinion Systems |
02987429 Nexen Rack Alignment Tool for RPS25 Roller Pinion Systems |
02987433 Nexen Rack Alignment Tool for RPS32 Roller Pinion Systems |
02987437 Nexen Rack Alignment Tool for RPS40 Roller Pinion Systems |
|||||
| Description | N/A 966503 RPS16 JIG | N/A 966513 RPS20 JIG | N/A 966523 RPS25 JIG | N/A 966533 RPS32 JIG | N/A 966543 RPS40 JIG | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 966503 | N/A 966513 | N/A 966523 | N/A 966533 | N/A 966543 | |||||
| For Use With | N/A RPS16 Roller Pinion Systems | N/A RPS20 Roller Pinion Systems | N/A RPS25 Roller Pinion Systems | N/A RPS32 Roller Pinion Systems | N/A RPS40 Roller Pinion Systems | |||||
| Function | N/A Roller Pinion Alignment Tool | |||||||||
| Parts Category | N/A Tools | |||||||||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||||||
| Series | N/A RPS16 | N/A RPS20 | N/A RPS25 | N/A RPS32 | N/A RPS40 | |||||
| Weight | N/A 2 lb | N/A 2.5 lb | N/A 4.00 lb | N/A 5.500 lb | N/A 6.75 lb | |||||
| General Information | N/A This tool is required to join and align multiple rack sections. | |||||||||
|
|
||||||||||