COMPANY HEADER
Print Back
Nexen Sensors
Unit of Measure
Items Nexen Sensors
00909101
Nexen 16 Feet (ft) Cable Length Sensor
Nexen Sensors
02505093
Nexen 16 Feet (ft) Cable Length Sensor
Nexen 5 Meter (m) Cable Length Sensor (04067388)
04067388
Nexen 5 Meter (m) Cable Length Sensor
Description N/A 911999 MB-25A Sensor Tension N/A 911889 MB33B Sensor, Tension, 300 N/A 964518 Dancer, Position, DPS60A
Supplier Name N/A Nexen
Manufacturer Part Number N/A 911999 N/A 911889 N/A 964518
Accuracy (±) N/A 1.50 % N/A 1.75 % N/A
Cable Length N/A 16 ft N/A 16 ft N/A 5 m
Direct Current (DC) Input Voltage N/A N/A N/A 24 V
For Use With N/A Pneumatic Clutches and Brakes
Tolerance for Direct Current (DC) Input Voltage N/A N/A N/A ± 6 V
UPC Code N/A 662284164511 N/A 662284164092 N/A 662284312851
Mounting Type N/A Base Mount N/A Base Mount N/A Bracket
Outputs N/A N/A N/A 0 to 10 VDC in Clockwise Direction
Output Voltage N/A 400 mV N/A 400 mV N/A
Parts Category N/A Controls Panels Sensors
Rating N/A European Conformity (CE) N/A European Conformity (CE) N/A European Conformity (CE) Ingress Protection (IP65) Restriction of Hazardous Substances (RoHS)
Sensor N/A N/A N/A Hall Effect
Sensor Range N/A N/A N/A ± 30º Rotation
Sensor Type N/A Linear Variable Differential Transformer N/A Linear Variable Differential Transformer N/A Shaft Angle
Series N/A MB25A N/A MB33B N/A
Shaft Diameter N/A N/A N/A 6 mm
Temperature Range N/A 14 to 140 ºF N/A 14 to 140 ºF N/A -40 to 200 ºF
Weight N/A 9 lb N/A 36.50 lb N/A 1.33 lb
Load N/A 220 lb N/A 660 lb N/A
Tare Load N/A 110 lb N/A 330 lb N/A
Features & Benefits N/A
  • Pillow Block Sensors Provide Very Accurate and Rugged Tension Sensing
  • For Mounting The Top Plate can be Removed to Utilize The Threaded Holes or to Machine New Ones
N/A
  • Pillow Block Sensors Provide Very Accurate and Rugged Tension Sensing
  • For Mounting The Top Plate can be Removed to Utilize The Threaded Holes or to Machine New Ones
N/A Hall Effect Dancer Position Sensor for Precise Trouble Free Operation