COMPANY HEADER
Print Back
Nexen DB Caliper Brakes
Unit of Measure
Items Nexen DB Caliper Brakes
00897942
Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake
Nexen DB Caliper Brakes
01127020
Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake
Nexen DB Caliper Brakes
01363958
Nexen DB 1866 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake
Nexen DB Caliper Brakes
02506353
Nexen DB 746 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake
Nexen DB Caliper Brakes
02569210
Nexen DB 1866 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake
Description N/A 835000 DB Caliper Brake N/A 835071 DB Caliper Less Disc N/A 835001 MDL DB Caliper N/A 835007 DB Caliper, Less Disc, HCO N/A 835009 DB Caliper Less Disc
Supplier Name N/A Nexen
Manufacturer Part Number N/A 835000 N/A 835071 N/A 835001 N/A 835007 N/A 835009
Model Number N/A DB
Approximate Brake Facing Life N/A 1244 hp·hr N/A 1244 hp·hr N/A 1866 hp·hr N/A 746 hp·hr N/A 1866 hp·hr
Brake Air Chamber Volume when New N/A 0.400 in³
Brake Air Chamber Volume when Worn Out N/A 0.750 in³
Brake Facing Edge Color Code N/A Red N/A Red N/A Green N/A Purple N/A Green
Brake Facing Effective Area N/A 12.6 in²
Brake Facing Type N/A Standard Coefficient N/A Standard Coefficient N/A Low Coefficient N/A High Coefficient N/A Low Coefficient
Brake Peak Thermal Input Rate N/A 31.00 hp
Brake Response Factor N/A 0.022
Brake Series N/A DB Caliper
Disc Thickness N/A 0.25 in
Disc Working Radius N/A WR=D/2-0.750 in. for 10.000 in. or Larger Discs
Disc Speed N/A Up to 4500 rpm
Element Type N/A Caliper Only
Engagement N/A Air Engaged
Release N/A Spring Release
Facing Kit N/A 835600 N/A 835600 N/A 835601 N/A 835602 N/A 835601
Finish N/A Black Oxide
Function N/A Stopping, Holding, and Tensioning
Maximum Pressure N/A 80 psi
Maximum Static Brake Torque N/A
Maximum Static Brake Torque with a 16.000 Inch (in) Disc N/A 1040 in·lb N/A 1040 in·lb N/A 642 in·lb N/A 1456 in·lb N/A 642 in·lb
Torque Capacity with 16 Inch (in) Disc N/A 1200 lb·in
Mounting Configuration N/A Foot Mounted
UPC Code N/A
Number of Mounting Holes N/A 4
Open or Enclosed Design N/A Open
Pneumatic/Hydraulic Port Size N/A 0.125 in
Pneumatic/Hydraulic Port Type N/A National Pipe Thread (NPT)
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Recommended Control N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi)
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) N/A 144 lb·ft N/A 144 lb·ft N/A 86 lb·ft N/A 202 lb·ft N/A 86 lb·ft
Temperature Range N/A
Weight N/A 7.50 lb N/A 6.50 lb N/A 7.50 lb N/A 7.50 lb N/A
Features & Benefits N/A
  • Brake torque may be doubled or tripled by adding brake calipers
  • Arc contoured shoe provides large friction area for greater facing life and stability
  • Mounts in any position with a "T" Bracket
  • Disc hubs use Quick-Detach (QD) bushing "SK" for shaft sizes from 0.500 to 2.125 inches (Standard Keyway)
  • Optional air hose assembly comes with required fittings and hose for both air inlets
  • Disc, Hub & Air Hose are all ordered separately
General Information N/A Air engaged spring released caliper brakes. Brake Torque = Working Radius x Torque Factor. Caliper with T shaped mounting bracket. WR=D/2-0.750 for 10 in or larger discs. N/A Air engaged spring released caliper brakes. Brake Torque = Working Radius x Torque Factor. Caliper without T shaped mounting bracket. WR=D/2-0.750 for 10 in or larger discs. N/A Air engaged spring released caliper brakes. Brake Torque = Working Radius x Torque Factor. Caliper with T shaped mounting bracket. WR=D/2-0.750 for 10 in or larger discs. N/A N/A Air engaged spring released caliper brakes. Brake Torque = Working Radius x Torque Factor. Caliper without T shaped mounting bracket. WR=D/2-0.750 for 10 in or larger discs.