COMPANY HEADER
Print Back
Barksdale Sealed Piston Switch General Industrial Transducer (Amplified) (03218171)
Unit of Measure
Items Barksdale Sealed Piston Switch General Industrial Transducer (Amplified) (03218171)
03218171
Barksdale Sealed Piston Switch
Barksdale Sealed Piston Switch General Industrial Transducer (Amplified) (03218171)
00842260
Barksdale Sealed Piston Switch
Barksdale Sealed Piston Switch General Industrial Transducer (Amplified) (04655196)
04655196
Barksdale Sealed Piston Switch
Description N/A C9612-3 250-3000 psi Pressure Switch N/A C96122 Pressure Switch N/A 9048-4 Pressure Switch
Manufacturer Part Number N/A C9612-3 N/A C9612-2 N/A 9048-4
Supplier Name N/A Barksdale Inc
Pressure Range N/A 250 to 3000 psi N/A N/A
Applications N/A Compactors and balers, machine tools, lubrication equipment, hydraulic presses, railroad, hydraulic power units, compressors, utility and power generation, metal working application N/A Compactors and balers, machine tools, lubrication equipment, hydraulic presses, railroad, hydraulic power units, compressors, utility and power generation, metal working application N/A Machine tools, hydraulic presses, compactors, hydraulic power units, compressors
Features & Benefits N/A
  • Extremely long life
  • Weather-resistant housing
  • Easy set point adjustment
  • High reliability
  • High proof pressure
N/A
  • Extremely long life
  • Weather-resistant housing
  • Easy set point adjustment
  • High reliability
  • High proof pressure
N/A
  • High reliability and extremely long life
  • Oil and dust tight
  • Easy setpoint adjustment
  • High proof pressure
  • Rugged design