COMPANY HEADER
Print Back
SMC® Pneumatic Soft Start Valves
Unit of Measure
Items SMC® Pneumatic Soft Start Valves
03881885
SMC® 3.93 Pound (lb) Weight Pneumatic Soft Start Valve
SMC® Soft Start-up Valves
04558849
SMC® 2.65 Pound (lb) Weight Pneumatic Soft Start Valve
SMC® Soft Start-up Valves
05225672
SMC® Pneumatic Soft Start Valve
SMC® Soft Start-up Valves
04324903
SMC® 4.33 Pound (lb) Weight Pneumatic Soft Start Valve
SMC® Pneumatic Soft Start Valves
04558839
SMC® 3.54 Pound (lb) Weight Pneumatic Soft Start Valve
Description N/A AV5000-N06-5DZ N/A AVL5000-N06-5DZ N/A AVL5000-N06P-5DZ N/A AVL5000-N06-5DZM N/A AV5000-N06G-5DZ
Supplier Name N/A SMC®
Manufacturer Part Number N/A AV5000-N06-5DZ N/A AVL5000-N06-5DZ N/A AVL5000-N06P-5DZ N/A AVL5000-N06-5DZM N/A AV5000-N06G-5DZ
Body Material N/A Aluminum N/A N/A N/A N/A Aluminum
Flow Coefficient (Cv)/Flow Factor (Kv) N/A 113 (P to A) 132 (A to R)
Flow Direction N/A Left-to-Right
Gauge Included N/A None N/A None N/A Gauge Included N/A None N/A Gauge Included
Manual Override Type N/A Non-Locking Push Type (Flush)
Operating Pressure Range N/A 0.2 to 1 MPa
Operating Temperature Range N/A N/A 0 to 60 ºC N/A 0 to 60 ºC N/A 0 to 60 ºC N/A 0 to 60 ºC
Operating Temperature Range (Ambient and Fluid) N/A 0 to 60 ºC N/A N/A N/A N/A
Overall Height N/A 128 mm
Overall Length N/A 175 mm N/A 161 mm N/A 161 mm N/A 161 mm N/A 175 mm
Overall Width N/A 74 mm
Maximum Operating Pressure N/A
Minimum Operating Pressure N/A
Port Gender N/A Female
Port Size N/A 3/4 in
Port Thread Standard N/A National Pipe Thread (NPT)
Proof Pressure N/A 1.5 MPa
Seal Material N/A Nitrile N/A N/A N/A N/A Nitrile
Solenoid Allowable Voltage Fluctuation N/A -15 to +10 %
Solenoid Electrical Entry N/A DIN Terminal
Solenoid Power Consumption N/A 1.8 W
Solenoid Power Consumption at 50 Hertz (Hz) Frequency N/A
Solenoid Supply Frequency N/A
Direct Current (DC) Solenoid Supply Voltage N/A 24 V
Alternating Current (AC) Solenoid Supply Voltage N/A
Standards Met N/A Japanese Industrial Standards (JIS) N/A Occupational Safety and Health Administration (OSHA) N/A Occupational Safety and Health Administration (OSHA) N/A Occupational Safety and Health Administration (OSHA) N/A Japanese Industrial Standards (JIS)
Surge Suppression Included N/A Surge Suppressor With Light
Coil Rated Alternating Current (AC) Voltage N/A 220 V N/A N/A N/A N/A
Allowable Voltage Fluctuation N/A -15 to +10 % of Rated Voltage N/A N/A N/A N/A
Voltage N/A
Country Of Origin N/A
MINO N/A
Prop 65 N/A
Series N/A
Weight N/A 3.93 lb N/A 2.65 lb N/A N/A 4.3300 lb N/A 3.54 lb
Features & Benefits N/A
  • Coil rated voltage 12 V and 24 V DC: 100, 110-120, 200
  • Electrical entry: Grommet, type D DIN connector, type Y DIN connector
  • Light/surge voltage suppressor
N/A N/A N/A N/A