COMPANY HEADER
Print Back
Nidec Vertical Hollow Shaft International Duty Motors
Unit of Measure
Items Nidec Vertical Hollow Shaft International Duty Motors
05161570
Nidec 100 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor
Nidec Vertical Hollow Shaft International Duty Motors
05161571
Nidec 125 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor
Nidec Vertical Hollow Shaft International Duty Motors
05161572
Nidec 150 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor
Nidec Vertical Hollow Shaft International Duty Motors
05161574
Nidec 200 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor
Nidec Vertical Hollow Shaft International Duty Motors
05161575
Nidec 250 Horsepower (hp) Power Vertical Hollow Shaft International Duty Motor
Description N/A 100 hp, 1500 rpm, HO100S25LG, 415 V, 404TP N/A 125 hp, 1500 rpm, HO125S25LG, 415 V, 405TP N/A 150 hp, 1500 rpm, HO150S25LG, 415 V, H444TP N/A 200 hp, 1500 rpm, HO200S25LG, 415 V, H445TP N/A 250 hp, 1500 rpm, HO250S25LH, 415 V, H445TPA
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A HO100S25LG N/A HO125S25LG N/A HO150S25LG N/A HO200S25LG N/A HO250S25LH
Base Speed N/A 1500 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Weather Protected Type I (WPI)
Frame Material N/A Cast Iron
Frame Size N/A 404TP N/A 405TP N/A H444TP N/A H445TP N/A H445TPA
Frequency N/A 50 Hz
Harmonization Code N/A 8501.52.8040 N/A 8501.53.4080 N/A 8501.53.4080 N/A 8501.53.6000 N/A 8501.53.8040
Type N/A Vertical Hollow Shaft (International-Duty)
Power for 4 Poles N/A 100 hp N/A 125 hp N/A 150 hp N/A 200 hp N/A 250 hp
Phase N/A 3
Number of Poles N/A 4
Supply Voltage N/A 415 V
Mounting Type N/A Vertical
National Electrical Manufacturers Association (NEMA) Design Class N/A B N/A N/A B N/A B N/A B
Synchronous Speed N/A 1500 rpm
Weight N/A 1110.00 lb N/A 1200.00 lb N/A 150.00 lb N/A 200.00 lb N/A 250.00 lb