COMPANY HEADER
Print Back
Aventics Reducing Connectors
Unit of Measure
Items Aventics Reducing Connectors
05544786
Aventics 0.01 Pound (lb) Weight Reducing Connector
Aventics Elbow Connector (05544903)
05544903
Aventics Elbow Connector
Aventics Elbow Connector (05544903)
05544904
Aventics Elbow Connector
Description N/A R432000067 QR1-S-RED-D038-D014 10/Pack N/A R432000190 QR1-S-RVA-D014 10/Pack N/A R432000191 QR1-S-RVA-D038 10/Pack
Supplier Name N/A Aventics
Manufacturer Part Number N/A R432000067 N/A R432000190 N/A R432000191
Package Quantity N/A 10
Housing Material N/A Polybutyleneterephthalate
Seal Material N/A Acrylonitrile Butadiene Rubber
Weight N/A 0.01 lb N/A N/A
Features & Benefits N/A Polybutyleneterephthalate housing with acrylonitrile butadiene rubber seal N/A
  • Angled plug-in connector, pin bushing, push-in fitting
  • Polybutyleneterephthalate housing with acrylonitrile butadiene rubber seal
N/A
  • Angled plug-in connector, pin bushing, push-in fitting
  • Polybutyleneterephthalate housing with acrylonitrile butadiene rubber seal