COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Connectors
Unit of Measure
Items SMC® Push-Connect Pneumatic Tube Connectors
01991778
SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
SMC® Push-Connect Pneumatic Tube Elbow (06196423)
01992052
SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
SMC® Push-Connect Pneumatic Tube Elbow (01990560)
01990498
SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
SMC® 12.68 Pound (lb) Push-Connect Pneumatic Tube Elbow (01989787)
01989767
SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
SMC® Relief Valves with One Touch Fitting
01992104
SMC® 0.06 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
Description N/A KQ2H03-U01A Fitting, UNIFIT N/A KQ2H11-02AS Fitting, Male Connector N/A KGH04-M5 Fitting, Stainless Steel N/A KAH06-M5 Fittings N/A KQ2H12-16A Fitting, Male Connector
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2H03-U01A N/A KQ2H11-02AS N/A KGH04-M5 N/A KAH06-M5 N/A KQ2H12-16A
Series N/A
Angle of Rotation N/A N/A N/A 0 º N/A 0 º N/A
Body Material N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant N/A Polybutylene Terephthalate (PBT) Stainless Steel N/A C3604BD Brass Polybutylene Terephthalate (PBT) N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa
Burst Pressure at 75 Degree Temperature N/A
Burst Pressure at 200 Degree Temperature N/A
Compatible Tube Outer Diameter N/A 5/32 in N/A 3/8 in N/A 4 mm N/A 6 mm N/A
Compatible Tube Outer Diameter (Port 1) N/A N/A N/A N/A N/A 12 mm
Compatible Tube Outer Diameter (Port 2) N/A N/A N/A N/A N/A 16 mm
Connection 1 Short Name N/A Push-In
Connection 2 Short Name N/A Universal (Uni) N/A British Standard Pipe (BSP) N/A International Organization for Standardization (ISO) N/A International Organization for Standardization (ISO) N/A Push-In
Fitting Connection Type 1 N/A Female Push-In N/A N/A Female Push-In N/A Female Push-In N/A
Fitting Connection Type 2 N/A Male Universal Threaded N/A N/A Male International Standardization of Organization (ISO) Threaded N/A Male International Standardization of Organization (ISO) Threaded N/A
Fitting Connection Size 1 N/A 5/32 in N/A N/A 4 mm N/A 6 mm N/A
Fitting Connection Size 2 N/A 1/8 in N/A N/A N/A N/A
Fitting Shape N/A Straight
Flow Control Type N/A None
Hex Size N/A 11.11 mm N/A 17 mm N/A 8 mm N/A 10 mm N/A
Hex Size (H1) N/A
Hex Size (H2) N/A
Material N/A
Operating Temperature [Max] N/A N/A 60 ºC N/A N/A 40 ºC N/A 60 ºC
Maximum Operating Temperature (Water) N/A +40 ºC N/A +40 ºC N/A +40 ºC N/A N/A +40 ºC
Maximum Operating Temperature (No Freezing) N/A +60 ºC N/A N/A +60 ºC N/A N/A
Maximum Swivel Torque N/A N/A N/A Fixed Fitting N/A Fixed Fitting N/A
Operating Temperature [Min] N/A N/A N/A N/A 0 ºC N/A
Minimum Operating Temperature (No Freezing) N/A -5 ºC N/A N/A -5 ºC N/A N/A
Minimum Operating Temperature (Water) N/A 0 ºC N/A 0 ºC N/A 0 ºC N/A N/A 0 ºC
Number of Ports N/A 2
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range N/A N/A N/A N/A 0 to 40 ºC N/A
Operating Temperature Range (Water) N/A 0 to 40 ºC N/A 0 to 40 ºC N/A 0 to 40 ºC N/A N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC N/A -5 to 60 ºC N/A -5 to 60 ºC N/A N/A -5 to 60 ºC
Overall Diameter N/A N/A N/A 8 mm N/A 11.5 mm N/A 26.5 mm
Overall Length N/A 18.5 mm N/A 33 mm N/A 17 mm N/A 18.5 mm N/A 56.5 mm
Panel Fitting Size N/A
Panel Fitting Type N/A
Port/Tube Outside Diameter 1 Type N/A N/A N/A Push-to-Connect N/A Push-to-Connect N/A
Port/Tube Outside Diameter 1 N/A N/A N/A 4 mm N/A 6 mm N/A
Port/Tube Outside Diameter 2 Type N/A
Port/Tube Outside Diameter 2 N/A N/A N/A M5 N/A M5 N/A
Port Gender N/A N/A N/A Female (Port 1) Male (Port 2) N/A Female (Port 1) Male (Port 2) N/A
Port Size N/A
Seal Material N/A N/A N/A Nitrile N/A Nitrile N/A
Standards Met N/A N/A Japanese Industrial Standards (JIS) N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) N/A
Weight N/A 0.04 lb N/A 0.05 lb N/A 0.01 lb N/A 0.02 lb N/A 0.06 lb
Features & Benefits N/A