COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Y-Connectors
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Y-Connectors
01994636
SMC® 52 Millimeter (mm) Overall Length and 0.13 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross
SMC® Relief Valves with One Touch Fitting
01994633
SMC® 53 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross
SMC® Relief Valves with One Touch Fitting
01994625
SMC® 36 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross
SMC® Relief Valves with One Touch Fitting
01994630
SMC® 48 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross
SMC® Push-to-Connect Pneumatic Tube Y-Connectors
01994642
SMC® 58 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross
Description N/A KQ2TW11-00A Fitting N/A KQ2TW10-00A Fitting N/A KQ2TW04-00A Fitting N/A KQ2TW08-00A Fitting N/A KQ2TW13-00A Fitting
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2TW11-00A N/A KQ2TW10-00A N/A KQ2TW04-00A N/A KQ2TW08-00A N/A KQ2TW13-00A
Body Material N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa
Compatible Tube Outer Diameter (Port 1) N/A 3/8 in N/A 10 mm N/A 4 mm N/A 8 mm N/A 1/2 in
Compatible Tube Outer Diameter (Port 2) N/A 3/8 in N/A 10 mm N/A 4 mm N/A 8 mm N/A 1/2 in
Compatible Tube Outer Diameter (Port 3) N/A 3/8 in N/A 10 mm N/A 4 mm N/A 8 mm N/A 1/2 in
Compatible Tube Outer Diameter (Port 4) N/A 3/8 in N/A 10 mm N/A 4 mm N/A 8 mm N/A 1/2 in
Connection 1 Short Name N/A Push-In
Connection 2 Short Name N/A Push-In
Fitting Shape N/A Cross
Flow Control Type N/A None
Operating Temperature [Max] N/A 60 ºC
Maximum Operating Temperature (Water) N/A +40 ºC
Minimum Operating Temperature (Water) N/A 0 ºC
Number of Ports N/A 4
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range (Water) N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC
Overall Diameter N/A 17.9 mm N/A 18.5 mm N/A 10.4 mm N/A 15.2 mm N/A 21.7 mm
Overall Length N/A 52 mm N/A 53 mm N/A 36 mm N/A 48 mm N/A 58 mm
Weight N/A 0.130 lb N/A 0.06 lb N/A 0.06 lb N/A 0.05 lb N/A 0.04 lb