COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Sleeves
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Sleeves
03341922
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve
SMC® Push-to-Connect Pneumatic Tube Sleeves
02477086
SMC® Push-to-Connect Pneumatic Tube Sleeve
SMC® Push-to-Connect Pneumatic Tube Sleeves
03811142
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve
SMC® Push-to-Connect Pneumatic Tube Sleeves
03939421
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve
SMC® Push-to-Connect Pneumatic Tube Sleeves
02755020
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Sleeve
Description N/A S-04 Ferrule 4 mm N/A S-06 Fitting N/A S-08 Sleeve N/A S-10 Ferrule N/A S-12 Ferrule 12 mm Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A S-04 N/A S-06 N/A S-08 N/A S-10 N/A S-12
Weight N/A 0.01 lb N/A N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb