COMPANY HEADER
Print Back
SMC® Pneumatic Plugs
Unit of Measure
Items SMC® Pneumatic Plugs
06619566
SMC® Pneumatic Socket
SMC® Pneumatic Plugs
07282420
SMC® Pneumatic Socket
SMC® Pneumatic Plugs
06105915
SMC® Pneumatic Socket
SMC® Pneumatic Plugs
07385712
SMC® Pneumatic Socket
SMC® Pneumatic Plugs
04565882
SMC® 0.16 Pound (lb) Weight Pneumatic Socket
Description N/A KK130S-01MS N/A KK130S-02F N/A KK130S-03F N/A KK130S-03MS N/A KK130S-07B
Supplier Name N/A SMC®
Manufacturer Part Number N/A KK130S-01MS N/A KK130S-02F N/A KK130S-03F N/A KK130S-03MS N/A KK130S-07B
Actual Thread Size N/A
Applications N/A Pneumatic
Coupling Component N/A Socket
British Standard Pipe Taper (BSPT) Thread Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A
Male Thread Size N/A 1/8-28 N/A N/A N/A 3/8-19 N/A
Female Thread Size N/A N/A 1/4-19 N/A 3/8-19 N/A N/A
National Pipe Thread (NPT) Size N/A
Hose Barb Fitting Size N/A N/A N/A N/A N/A 1/4 in
Nut Fitting Size N/A
Tube Fitting Size N/A
Hose Connection Type N/A Male British Standard Pipe Taper (BSPT) N/A Female British Standard Pipe Taper (BSPT) N/A Female British Standard Pipe Taper (BSPT) N/A Male British Standard Pipe Taper (BSPT) N/A Hose Barb
Thread Type N/A
Thread/Hose Inside Diameter/Tube Outside Diameter N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/4 in
Weight N/A N/A N/A N/A N/A 0.16 lb
Working Pressure N/A 217 psi
Working Pressure Range N/A 100 to 250 psi