COMPANY HEADER
Print Back
INA (Schaeffler) Radial and Deep Groove Ball Bearings
Unit of Measure
Items INA (Schaeffler) Radial and Deep Groove Ball Bearings
00090098
INA (Schaeffler) 39 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing
INA (Schaeffler) B Series 1.6875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing (04535968)
04535968
INA (Schaeffler) B Series 1.6875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing
Description N/A 3915 Bearing N/A B20 Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A 3915 N/A B20
Bore Diameter N/A 75 mm N/A 1.6875 in
Bore Type N/A Round
Closure Type N/A Open
Dynamic Load Rating N/A 36000 lbf N/A
Finish/Coating N/A Uncoated
Internal Clearance N/A C0
Maximum Speed N/A 2000 rpm N/A 2600 rpm
Number of Rows N/A Single-Row N/A
Outer Ring Width N/A 41 mm N/A 22.22 mm
Outside Diameter N/A 128 mm N/A 2.9688 in
Overall Width N/A 41 mm N/A 0.8750 in
Precision Rating N/A Not Rated
Fill Slot N/A Non-Fill Slot N/A
Series N/A 39 N/A B
Static Load Rating N/A 82000 lbf N/A
Weight N/A 5.86 lb N/A