COMPANY HEADER
Print Back
RBC® Nice® 0.25 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106714)
Unit of Measure
Items RBC® Nice® 0.25 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106714)
00106714
Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing
RBC® Nice® 0.25 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106720)
00106720
Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing
RBC® Nice® 0.3125 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106733)
00106733
Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing
RBC® Nice® 0.25 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106714)
00106755
Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing
RBC® Nice® 0.3125 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106773)
00106773
Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing
Description N/A
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A 3002DSTNTG18 N/A 3002NSTNBF18 N/A 3003DSTNTG18 N/A 3004DSTNTG18 N/A 3005DSTNTG18
UPC Code N/A 637400292058 N/A 637400732820 N/A 637400510114 N/A 637400292126 N/A 637400732875
Brands N/A
Prop 65 N/A Yes
Axial Static Load Capacity N/A 170 lbf N/A 170 lbf N/A 255 lbf N/A 255 lbf N/A 350 lbf
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Double Shields Semi Ground N/A Open Semi Ground N/A Double Shields Semi Ground N/A Double Shields Semi Ground N/A Double Shields Semi Ground
Bore Diameter N/A 0.25 in N/A 0.25 in N/A 0.31 in N/A 0.38 in N/A 0.31 in
Bore Type N/A Round
Cage Material N/A Nylon
Closure Type N/A Double Shielded N/A Open N/A Double Shielded N/A Double Shielded N/A Double Shielded
Dynamic Load Capacity N/A 255 lbf N/A 255 lbf N/A 325 lbf N/A 325 lbf N/A 300 lbf
Fillet Radius N/A 0.012 in N/A 0.012 in N/A 0.012 in N/A 0.015 in N/A 0.012 in
Finish/Coating N/A Chrome Steel
Inner Ring Width N/A 0.2500 in N/A 0.2500 in N/A 0.2813 in N/A 0.2813 in N/A 0.3125 in
Internal Clearance N/A C0
Operating Temperature [Max] N/A 300 ºF
Maximum Speed N/A 2500 rpm
Outer Ring Width N/A 0.25 in N/A 0.25 in N/A 0.2813 in N/A 0.2813 in N/A 0.3125 in
Outside Diameter N/A 0.6875 in N/A 0.6875 in N/A 0.8750 in N/A 0.8750 in N/A 0.9063 in
Outside Diameter Design N/A Straight
Overall Width N/A 0.2500 in N/A 0.2500 in N/A 0.2813 in N/A 0.2813 in N/A 0.3125 in
Precision Rating N/A Not Rated N/A N/A Not Rated N/A Not Rated N/A Not Rated
Radial Dynamic Load Capacity N/A 255 lbf N/A 255 lbf N/A 325 lbf N/A 325 lbf N/A 300 lbf
Radial Static Load Capacity N/A 170 lbf N/A 170 lbf N/A 255 lbf N/A 255 lbf N/A 350 lbf
Number of Rows N/A 1
Fill Slot N/A Filling Slot
Snap Ring Included N/A Without Snap Ring
Static Load Capacity N/A 170 lbf N/A 170 lbf N/A 255 lbf N/A 255 lbf N/A 350 lbf
Thrust Application Warning N/A This product can not be used in Thrust Applications. N/A N/A This product can not be used in Thrust Applications. N/A This product can not be used in Thrust Applications. N/A This product can not be used in Thrust Applications.
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.03 lb N/A 0.03 lb N/A 0.04 lb
Applications N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery
Features & Benefits N/A N/A
  • Precision ground on all contact surfaces except bore
  • Easy to use inch dimensions
  • Economical bearing for lighter loads than the 1600 series™
  • Max speed range - 2500 - 3000 rpm
  • Hardened bearing steel
  • Nylon retainer standard
  • Greased, double sealed or double shielded standard
  • Available single sealed or single shielded, open, and with or without grease
N/A
  • Precision ground on all contact surfaces except bore
  • Easy to use inch dimensions
  • Economical bearing for lighter loads than the 1600 series™
  • Max speed range - 2500 - 3000 rpm
  • Hardened bearing steel
  • Nylon retainer standard
  • Greased, double sealed or double shielded standard
  • Available single sealed or single shielded, open, and with or without grease
N/A N/A
  • Precision ground on all contact surfaces except bore
  • Easy to use inch dimensions
  • Economical bearing for lighter loads than the 1600 series™
  • Max speed range - 2500 - 3000 rpm
  • Hardened bearing steel
  • Nylon retainer standard
  • Greased, double sealed or double shielded standard
  • Available single sealed or single shielded, open, and with or without grease