COMPANY HEADER
Print Back
Behringer Standard Duty Tube Clamps
Unit of Measure
Items Behringer Standard Duty Tube Clamps
01046811
Behringer 2-1/4 Inch (in) Size Standard Duty Tube Clamp
Behringer Standard Duty Tube Clamps
01046832
Behringer 3 Inch (in) Size Standard Duty Tube Clamp
Behringer Standard Duty Tube Clamps
01457759
Behringer 1/2 Inch (in) Size Standard Duty Tube Clamp
Behringer Standard Duty Tube Clamps
01457768
Behringer 1-1/4 Inch (in) Size Standard Duty Tube Clamp
Behringer Standard Duty Tube Clamps
01457769
Behringer 1-1/2 Inch (in) Size Standard Duty Tube Clamp
Description N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 2-1/4 in Tube N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 3 in Tube N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Tube N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/4 in Tube N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/2 in Tube
Manufacturer Part Number N/A 7225-PP-COP-STW-HEX N/A 7300-PP-COP-STW-HEX N/A 2050-PP-COP-STW-HEX N/A 5125-PP-COP-STW-HEX N/A 5150-PP-COP-STW-HEX
Supplier Name N/A Behringer Corporation
Prop 65 N/A Yes
Clamp Assembly Contents N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts
Clamp Hardware Material N/A Zinc Plated Steel
Clamp Material N/A Polypropylene
Clamp Style N/A Standard Duty Tube Clamp
Clamp Type N/A Tube Clamp - Standard
Mounting Type N/A Weld Plate Mounted
Tube Size N/A 2-1/4 in N/A 3 in N/A 1/2 in N/A 1-1/4 in N/A 1-1/2 in