COMPANY HEADER
Print Back
Behringer Twin Tube Clamps
Unit of Measure
Items Behringer Twin Tube Clamps
01457917
Behringer 1/2 Inch (in) Size Twin Tube Clamp
Behringer Twin Tube Clamps
01457919
Behringer 5/8 Inch (in) Size Twin Tube Clamp
Behringer Twin Tube Clamps
01457921
Behringer 3/4 Inch (in) Size Twin Tube Clamp
Behringer Twin Tube Clamps
01457923
Behringer 7/8 Inch (in) Size Twin Tube Clamp
Behringer Twin Tube Clamps
01457924
Behringer 1 Inch (in) Size Twin Tube Clamp
Description N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Tube N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 5/8 in Tube N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 3/4 in Tube N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 7/8 in Tube N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1 in Tube
Manufacturer Part Number N/A T2050-PP-TCP-TWP N/A T2062-PP-TCP-TWP N/A T3075-PP-TCP-TWP N/A T3087-PP-TCP-TWP N/A T3100-PP-TCP-TWP
Supplier Name N/A Behringer Corporation
Prop 65 N/A Yes
Bore Internal Surface N/A Ribbed Bore
Clamp Assembly Contents N/A 2 Clamp Halves, Cover Plate, Weld Plate and Hex Bolt
Clamp Hardware Material N/A Zinc Plated Steel
Clamp Material N/A Polypropylene
Clamp Style N/A Twin Tube Clamp
Clamp Type N/A Tube Clamp - Twin Style
Mounting Type N/A Weld Plate Mounted
Tube Size N/A 1/2 in N/A 5/8 in N/A 3/4 in N/A 7/8 in N/A 1 in