COMPANY HEADER
Print Back
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150631)
Unit of Measure
Items Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150631)
06150631
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150632)
06150632
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150633)
06150633
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150634)
06150634
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150635)
06150635
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator
Description N/A 29604-1994 GUARDIAN® 316SS N/A 29604-2149 GUARDIAN® 316SS N/A 29604-2606 GUARDIAN® 316SS N/A 29604-2677 GUARDIAN® 316SS N/A 29604-3278 GUARDIAN® 316SS
Supplier Name N/A Garlock
Manufacturer Part Number N/A 29604-1994 N/A 29604-2149 N/A 29604-2606 N/A 29604-2677 N/A 29604-3278
UPC Code N/A 717744887476 N/A 717744791766 N/A 717744863128 N/A 717744817268 N/A 717744862794
Rotor/Stator Material N/A 316 Stainless Steel