COMPANY HEADER
Print Back
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
Unit of Measure
Items FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
00043198
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00129266)
00129266
FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
FAG (Schaeffler) 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00042359)
00042359
FAG (Schaeffler) 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00129354)
00129354
FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00042893)
00042893
FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing
Description N/A 1319-M Bearing N/A 2218-K-TVH-C3 Bearing N/A 1201-TVH Bearing N/A 2308-K-TVH-C3 Bearing N/A 1306-TVH Bearing
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 1319-M N/A 2218-K-TVH-C3 N/A 1201-TVH N/A 2308-K-TVH-C3 N/A 1306-TVH
Bearing Material N/A
Bore Diameter N/A 95 mm N/A 90 mm N/A 12 mm N/A 40 mm N/A 30 mm
Bore Type N/A Straight N/A Tapered 1:12 N/A Straight N/A Tapered 1:12 N/A Straight
Cage Material N/A Brass N/A Polyamide N/A Polyamide N/A Polyamide N/A Polyamide
Closure Type N/A Open
Dynamic Load Rating N/A 134000 N N/A 71000 N N/A 5700 N N/A 46000 N N/A 21700 N
Fillet Radius N/A 2.5 mm N/A 2 mm N/A 0.6 mm N/A 1.5 mm N/A 1 mm
Finish/Coating N/A Uncoated
Inner Ring Width N/A
Internal Clearance N/A C0 N/A C3 N/A C0 N/A C3 N/A C0
UPC Code N/A
Maximum Misalignment N/A 4 º
Maximum Speed N/A 5000 rpm N/A 4300 rpm N/A 30000 rpm N/A 8000 rpm N/A 11000 rpm
Operating Temperature [Max] N/A N/A +120 ºC N/A +120 ºC N/A +120 ºC N/A +120 ºC
Operating Temperature Range N/A -30 to 150 ºC N/A N/A N/A N/A
Outer Ring Width N/A 45 mm N/A 40 mm N/A 10 mm N/A 33 mm N/A 19 mm
Outside Diameter N/A 200 mm N/A 160 mm N/A 32 mm N/A 90 mm N/A 72 mm
Overall Width N/A 45 mm N/A 40 mm N/A 10 mm N/A 33 mm N/A 19 mm
Precision Rating N/A Not Rated N/A Not Rated N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0 N/A Not Rated N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0
Series N/A 13 N/A 22 N/A 12 N/A 23 N/A 13
Standards Met N/A DIN 630
Static Load Rating N/A 50000 N N/A 28500 N N/A 1260 N N/A 13400 N N/A 6300 N
Weight N/A 15.40 lb N/A 7.33 lb N/A 0.09 lb N/A 1.99 lb N/A 0.85 lb