COMPANY HEADER
Print Back
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
Unit of Measure
Items Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar (00228070)
00228070
Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal GSC Series Shaft Collars
00227388
Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar (00227892)
00227892
Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar
Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar (00227892)
00227849
Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar
Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar (00227892)
02758543
Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar
Description N/A C-012-DT Un-Plated Shaft Collar N/A C-100 Shaft Collar N/A C-093-S Stainless Steel Shaft Collar N/A C-062-S Stainless Steel Shaft Collar N/A C-009-S Shaft Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A C-012-DT N/A C-100 N/A C-093-S N/A C-062-S N/A C-009-S
Series N/A C
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Plain N/A Zinc N/A Plain N/A Plain N/A Plain
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 0.1250 in N/A 1.0000 in N/A 0.9375 in N/A 0.6250 in N/A 0.0938 in
Locking Device N/A Solid
Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582
Outside Diameter N/A 0.3750 in N/A 1.50 in N/A 1.50 in N/A 1.1250 in N/A 0.3750 in
Screw/Locking Style N/A Hex Socket Set Screw
Screw Material N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880
Screw Thread Size N/A 6-32 x 1/8 in N/A 5/16-24 x 1/4 in N/A 5/16-24 x 1/4 in N/A 5/16-18 x 1/4 in N/A 6-32 x 1/8 in
Weight N/A 0.01 lb N/A 0.17 lb N/A 0.17 lb N/A 0.09 lb N/A 0.01 lb
Width N/A 0.2500 in N/A 0.6250 in N/A 0.5625 in N/A 0.5000 in N/A 0.1875 in
General Information N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - No plating for corrosion resistance. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments.