COMPANY HEADER
Print Back
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
Unit of Measure
Items Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
02758577
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
02758571
Climax Metal CRC Series 0.2500 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
02758573
Climax Metal CRC Series 0.3125 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar
Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar (02758577)
02393092
Climax Metal CRC Series 0.5000 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar
Climax Metal CRC Series 0.1563 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar (02758566)
02758566
Climax Metal CRC Series 0.1563 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar
Description N/A CRC-043-S Shaft Collar N/A CRC-025-S Shaft Collar N/A CRC-031-S Shaft Collar N/A CRC-050-S Shaft Collar N/A CRC-015 Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A CRC-043-S N/A CRC-025-S N/A CRC-031-S N/A CRC-050-S N/A CRC-015
Series N/A CRC
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Plain N/A Plain N/A Plain N/A Plain N/A Yellow Zinc Dichromate
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 0.4375 in N/A 0.2500 in N/A 0.3125 in N/A 0.5000 in N/A 0.1563 in
Locking Device N/A Solid
Locknut Finish N/A N/A N/A N/A N/A Yellow Zinc Dichromate
Material N/A Stainless Steel - 316 N/A Stainless Steel - 316 N/A Stainless Steel - 316 N/A Stainless Steel - 316 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 0.8750 in N/A 0.50 in N/A 0.6250 in N/A 1 in N/A 0.4375 in
Screw/Locking Style N/A Socket Set Screw
Screw Material N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A Steel - American Society for Testing and Materials (ASTM) F912
Screw Thread Size N/A 1/4-20 x 1/4 in N/A 10-32 x 1/8 in N/A 10-32 x 1/8 in N/A 1/4-20 x 1/4 in N/A 8-32 x 1/8 in
Weight N/A 0.05 lb N/A 0.01 lb N/A 0.02 lb N/A 0.07 lb N/A 0.01 lb
Width N/A 0.4375 in N/A 0.3125 in N/A 0.3125 in N/A 0.4375 in N/A 0.2500 in
General Information N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Corrosion resistant -T316 stainless steel is highly effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments.