COMPANY HEADER
Print Back
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
Unit of Measure
Items Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
05189290
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
04196824
Climax Metal GMC Series 20 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
05189293
Climax Metal GMC Series 30 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
05189295
Climax Metal GMC Series 40 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar
Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar (05189290)
05189297
Climax Metal GMC Series 50 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar
Description N/A GMC-10-B Metric Shaft Collar N/A GMC-20-B Metric Collar N/A GMC-30-B Metric Shaft Collar N/A GMC-40-B Metric Shaft Collar N/A GMC-50-B Metric Shaft Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A GMC-10-B N/A GMC-20-B N/A GMC-30-B N/A GMC-40-B N/A GMC-50-B
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Black Oxide
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 10 mm N/A 20 mm N/A 30 mm N/A 40 mm N/A 50 mm
Locking Device N/A Solid
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 20 mm N/A 32 mm N/A 45 mm N/A 63 mm N/A 80 mm
Screw/Locking Style N/A Hex Socket Set Screw
Screw Thread Size N/A M5 x 5 N/A M6 x 6 N/A M8 x 8 N/A M10 x 10 N/A M10 x 10
Weight N/A 0.6 oz N/A 1.7008 oz N/A 3.8 oz N/A 7.5008 oz N/A 13.6 oz