COMPANY HEADER
Print Back
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
Unit of Measure
Items Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
06573867
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
02950106
Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
06573880
Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
02950108
Climax Metal GSC Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar
Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar (06573867)
03760873
Climax Metal GSC Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar
Description N/A GSC-018-Z 0.1875" ID Set Screw Collar N/A GSC-025-Z 0.2500" ID N/A GSC-031-Z 0.3125" ID Set Screw Collar N/A GSC-043-Z 0.4375" ID N/A GSC-056-Z 0.5625" ID
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A GSC-018-Z N/A GSC-025-Z N/A GSC-031-Z N/A GSC-043-Z N/A GSC-056-Z
Series N/A GSC
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Zinc
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 0.1875 in N/A 0.2500 in N/A 0.3125 in N/A 0.4375 in N/A 0.5625 in
Locking Device N/A Solid
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 0.4375 in N/A 0.50 in N/A 0.6250 in N/A 0.8750 in N/A 1 in
Screw/Locking Style N/A Hex Socket Set Screw
Screw Material N/A Steel - American Society for Testing and Materials (ASTM) F912
Screw Thread Size N/A 8-32 x 1/8 in N/A 10-32 x 1/8 in N/A 10-32 x 1/8 in N/A 1/4-20 x 1/4 in N/A 1/4-20 x 1/4 in
Weight N/A 0.1008 oz N/A 0.2 oz N/A 0.3008 oz N/A 0.8 oz N/A 1 oz
Width N/A 0.2500 in N/A 0.3125 in N/A 0.3125 in N/A 0.4375 in N/A 0.4375 in