COMPANY HEADER
Print Back
Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar (02758601)
Unit of Measure
Items Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar (02758601)
02758601
Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar
Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar (00244053)
00244053
Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar
Climax Metal MC Series 3 Millimeter (mm) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar (02758601)
02758603
Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar
Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar (00244053)
00244046
Climax Metal MC Series 24 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar
Climax Metal MC Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar (00244053)
00244051
Climax Metal MC Series 34 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar
Description N/A MC-03-S Shaft Collar N/A MC-36 Metric Collar N/A MC-36-S Shaft Collar N/A MC-24 Metric Collar N/A MC-34 Metric Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A MC-03-S N/A MC-36 N/A MC-36-S N/A MC-24 N/A MC-34
Series N/A MC
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Plain N/A Black Oxide N/A Plain N/A Black Oxide N/A Black Oxide
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 3 mm N/A 36 mm N/A 36 mm N/A 24 mm N/A 34 mm
Locking Device N/A Solid
Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 0.3750 in N/A 2.2500 in N/A 2.2500 in N/A 1.6250 in N/A 2.0000 in
Screw/Locking Style N/A Hex Socket Set Screw
Screw Material N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel N/A Steel
Screw Thread Size N/A M2 x 3 N/A M8 x 10 N/A M8 x 10 N/A M8 x 8 N/A M8 x 8
Weight N/A 0.0304 oz N/A 0.38 lb N/A 0.38 lb N/A 0.19 lb N/A 0.280 lb
Width N/A 5 mm N/A 16 mm N/A 16 mm N/A 14 mm N/A 16 mm
General Information N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T303 stainless steel is effective in corrosive environments. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance. N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance.