COMPANY HEADER
Print Back
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
Unit of Measure
Items Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
00243394
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
00243360
Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
00243342
Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
00243372
Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar
Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243275)
00243275
Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar
Description N/A TC-125-07-S Stainless Threaded Collar N/A TC-050-13-S Stainless Threaded Collar N/A TC-025-20-S Stainless Threaded Collar N/A TC-075-10-S Stainless Threaded Collar N/A TC-037-16 Threaded Shaft Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A TC-125-07-S N/A TC-050-13-S N/A TC-025-20-S N/A TC-075-10-S N/A TC-037-16
Series N/A TC
Bore Type N/A Threaded
Construction N/A One-Piece - Split
Finish N/A Plain N/A Plain N/A Plain N/A Plain N/A Black Oxide
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 1.2500-7 tpi N/A 0.5000-13 tpi N/A 0.2500-20 tpi N/A 0.7500-10 tpi N/A 0.3750-16 tpi
Locking Device N/A Clamp
Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 2.2500 in N/A 1.25 in N/A 0.8125 in N/A 1.75 in N/A 1.0625 in
Relief Cut N/A Yes
Screw/Locking Style N/A Hex Socket Cap Screw
Screw Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Steel - American Society for Testing and Materials (ASTM) A574
Screw Thread Size N/A M2 x 3 N/A 8-32 x 1/2 in N/A 4-40 x 3/8 in N/A 1/4-28 x 5/8 in N/A 6-32 x 3/8 in
Weight N/A 0.38 lb N/A 0.1 lb N/A 0.03 lb N/A 0.26 lb N/A 0.06 lb
Width N/A 0.5000 in N/A 0.3750 in N/A 0.2500 in N/A 0.5000 in N/A 0.3125 in
General Information N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety -T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Recessed screw head provides an outside surface free of major projection for safety - Black oxide provides some corrosion resistance.