| Items |
01991446 SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap |
01991478 SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap |
01991359 SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap |
01991386 SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap |
01991427 SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap |
|||||
| Description | N/A KQ2C08-00A Tube Cap | N/A KQ2C12-00A Tube Cap | N/A KQ2C04-00A Tube Cap | N/A KQ2C06-00A Tube Cap | N/A KQ2C07-00A Fitting, Tube Cap | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2C08-00A | N/A KQ2C12-00A | N/A KQ2C04-00A | N/A KQ2C06-00A | N/A KQ2C07-00A | |||||
| Body Material | N/A Standard Tubing, No Options | |||||||||
| Compatible Tube Outer Diameter | N/A 8 mm | N/A 12 mm | N/A 4 mm | N/A 6 mm | N/A 1/4 in | |||||
| Operating Temperature [Max] | N/A 60 ºC | |||||||||
| Operating Temperature [Min] | N/A -5 ºC | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range | N/A -5 to 60 ºC | |||||||||
| Overall Diameter | N/A 15.2 mm | N/A 20.9 mm | N/A 10.4 mm | N/A 12.8 mm | N/A 13.2 mm | |||||
| Overall Length | N/A 20.5 mm | N/A 24 mm | N/A 17 mm | N/A 18.5 mm | N/A 18 mm | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | |||||||||
| Weight | N/A 0.03 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.03 lb | N/A 0.03 lb | |||||
|
|
||||||||||