COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Elbows
Unit of Measure
Items SMC® Push-Connect Pneumatic Tube Elbows
01995294
SMC® 1.84 Pound (lb) Push-Connect Pneumatic Tube Elbow
SMC® Push-Connect Pneumatic Tube Elbows
01995427
SMC® 0.23 Pound (lb) Push-Connect Pneumatic Tube Elbow
SMC® Push-Connect Pneumatic Tube Connectors
01995491
SMC® 0.24 Pound (lb) Push-Connect Pneumatic Tube Elbow
SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow (01995581)
01995581
SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow
SMC® Push-to-Connect Pneumatic Tube Adapters
01996205
SMC® 2.32 Pound (lb) Push-Connect Pneumatic Tube Elbow
Description N/A KQ2VF01-32A Fitting, Single Banjo, Stack N/A KQ2VT07-32A Fitting, Triple Banjo N/A KQ2W03-U02A Fitting, Extended Male Elbow, U N/A KQ2W06-U03A Fitting, Extended Male Elbow, U N/A KQ2Z08-02AS Fitting, Twin Banjo
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2VF01-32A N/A KQ2VT07-32A N/A KQ2W03-U02A N/A KQ2W06-U03A N/A KQ2Z08-02AS
Angle of Rotation N/A
Body Material N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant
Burst Pressure N/A
Compatible Tube Outer Diameter N/A
Connection 1 Short Name N/A
Connection 2 Short Name N/A
Fitting Connection Type 1 N/A
Fitting Connection Type 2 N/A
Fitting Connection Size 1 N/A
Fitting Connection Size 2 N/A
Fitting Shape N/A
Flow Control Type N/A
Hex Size N/A
Operating Temperature [Max] N/A
Maximum Operating Temperature (Water) N/A
Maximum Operating Temperature (No Freezing) N/A
Minimum Operating Temperature (No Freezing) N/A
Minimum Operating Temperature (Water) N/A
Maximum Swivel Torque N/A
Number of Ports N/A
Number of Ways N/A
Operating Pressure Range N/A
Operating Temperature Range (Water) N/A
Operating Temperature Range (No Freezing) N/A
Overall Diameter N/A
Overall Length N/A
Port Size N/A
Port/Tube Outside Diameter 1 Type N/A
Port/Tube Outside Diameter 1 N/A
Port/Tube Outside Diameter 2 N/A
Port Gender N/A
Standards Met N/A
Seal Material N/A
Weight N/A 0.01 lb N/A 0.08 lb N/A 0.06 lb N/A 0.04 lb N/A 0.06 lb