COMPANY HEADER
Print Back
SMC® Push-to-Connect Pneumatic Tube Barb Fittings
Unit of Measure
Items SMC® Push-to-Connect Pneumatic Tube Barb Fittings
02001713
SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple
SMC® Push-to-Connect Pneumatic Tube Barb Fittings
02001714
SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple
SMC® Push-to-Connect Pneumatic Tube Barb Fittings
02001722
SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple
SMC® Push-to-Connect Pneumatic Tube Barb Fittings
02001745
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple
SMC® Push-to-Connect Pneumatic Tube Barb Fittings
02001746
SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple
Description N/A M-01H-4 Fitting N/A M-01H-6 Fitting N/A M-3N Fitting N/A M-5H-4 Fitting N/A M-5H-6 Fitting
Supplier Name N/A SMC®
Manufacturer Part Number N/A M-01H-4 N/A M-01H-6 N/A M-3N N/A M-5H-4 N/A M-5H-6
Weight N/A 0.02 lb N/A 0.04 lb N/A 0.03 lb N/A 0.01 lb N/A 0.01 lb