| Items |
01993154 SMC® 33.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer |
01993152 SMC® 50.5 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer |
01993126 SMC® 39.5 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer |
01993146 SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer |
01993118 SMC® 34 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer |
|||||
| Description | N/A KQ2R23-04A Fitting, Plug-In Reducer | N/A KQ2R12-16A Fitting, Plug-In Reducer | N/A KQ2R04-10A Fitting, Plug-In Reducer | N/A KQ2R09-13A Fitting, Plug-In Reducer | N/A KQ2R03-05A Fitting, Plug-In Reducer | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2R23-04A | N/A KQ2R12-16A | N/A KQ2R04-10A | N/A KQ2R09-13A | N/A KQ2R03-05A | |||||
| Body Material | N/A Standard Tubing, No Options | |||||||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Compatible Tube Outer Diameter (Port 1) | N/A 3.2 mm | N/A 12 mm | N/A 4 mm | N/A 5/16 in | N/A 5/32 in | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A 4 mm | N/A 16 mm | N/A 10 mm | N/A 1/2 in | N/A 3/16 in | |||||
| Compatible Tube Outer Diameter | N/A | |||||||||
| Connection 1 Short Name | N/A Push-In | |||||||||
| Connection 2 Short Name | N/A Push-In | |||||||||
| Fitting Connection Type 1 | N/A Female Push-In | |||||||||
| Fitting Connection Type 2 | N/A Male Tube | |||||||||
| Fitting Connection Size 1 | N/A 3.2 mm | N/A 12 mm | N/A 4 mm | N/A 5/16 in | N/A 5/32 in | |||||
| Fitting Connection Size 2 | N/A 4 mm | N/A 16 mm | N/A 10 mm | N/A 1/2 in | N/A 3/16 in | |||||
| Fitting Shape | N/A Straight | |||||||||
| Flow Control Type | N/A None | |||||||||
| Material | N/A | |||||||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | |||||||||
| Maximum Operating Temperature (No Freezing) | N/A +60 ºC | |||||||||
| Minimum Operating Temperature (No Freezing) | N/A -5 ºC | |||||||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | |||||||||
| Number of Ports | N/A 2 | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | |||||||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | |||||||||
| Overall Diameter | N/A 9.6 mm | N/A 20.9 mm | N/A 12.8 mm | N/A 14 mm | N/A 10 mm | |||||
| Overall Length | N/A 33.5 mm | N/A 50.5 mm | N/A 39.5 mm | N/A 41 mm | N/A 34 mm | |||||
| Port Size | N/A | |||||||||
| Seal Material | N/A | |||||||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) | |||||
| Series | N/A | |||||||||
| Weight | N/A 0.01 lb | N/A 0.05 lb | N/A 0.03 lb | N/A 0.02 lb | N/A | |||||
| Features & Benefits | N/A | N/A | N/A | N/A Use to change size of One-Touch fittings | N/A Use to change size of One-Touch fittings | |||||
|
|
||||||||||