COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Connectors
Unit of Measure
Items SMC® Push-Connect Pneumatic Tube Connectors
01994472
SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow (01995581)
01996056
SMC® 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® Push-Connect Pneumatic Tube Elbows
01996074
SMC® 0.11 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow (01995581)
01994520
SMC® 1.28 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
SMC® Push-to-Connect Pneumatic Tube Adapters
01994590
SMC® 0.15 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
Description N/A KQ2T11-U03A Fitting, UNIFIT N/A KQ2Y10-U02A Fitting, UNIFIT N/A KQ2Y11-37AS Fitting, Male Run Tee N/A KQ2T12-U03A Fitting, UNIFIT N/A KQ2T16-04AS Fitting, Branch Tee
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2T11-U03A N/A KQ2Y10-U02A N/A KQ2Y11-37AS N/A KQ2T12-U03A N/A KQ2T16-04AS
Angle of Rotation N/A
Body Material N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant
Burst Pressure N/A 3 MPa
Compatible Tube Outer Diameter N/A N/A N/A 3/8 in N/A N/A 16 mm
Compatible Tube Outer Diameter (Port 1) N/A 3/8 in N/A 10 mm N/A N/A 12 mm N/A
Compatible Tube Outer Diameter (Port 2) N/A 3/8 in N/A 10 mm N/A N/A 12 mm N/A
Compatible Tube Outer Diameter (Port 3) N/A
Connection 1 Short Name N/A Push-In
Connection 2 Short Name N/A Universal (Uni) N/A Universal (Uni) N/A National Pipe Thread (NPT) N/A Universal (Uni) N/A British Standard Pipe (BSP)
Fitting Connection Type 1 N/A Female Push-In N/A Female Push-In N/A N/A Female Push-In N/A
Fitting Connection Type 2 N/A Female Push-In N/A Female Push-In N/A N/A Female Push-In N/A
Fitting Connection Type 3 N/A Male Universal Threaded N/A Male Universal Threaded N/A N/A Male Universal Threaded N/A
Fitting Connection Size 1 N/A 3/8 in N/A 10 mm N/A N/A 12 mm N/A
Fitting Connection Size 2 N/A 3/8 in N/A 10 mm N/A N/A 12 mm N/A
Fitting Connection Size 3 N/A 3/8 in N/A 1/4 in N/A N/A 3/8 in N/A
Fitting Shape N/A Tee
Flow Control Type N/A None
Hex Size N/A 17.46 mm N/A 17 mm N/A 22.23 mm N/A 17 mm N/A 22 mm
Operating Temperature [Max] N/A N/A N/A 60 ºC N/A N/A 60 ºC
Maximum Swivel Torque N/A
Maximum Operating Temperature (Water) N/A +40 ºC
Maximum Operating Temperature (No Freezing) N/A +60 ºC N/A +60 ºC N/A N/A +60 ºC N/A
Minimum Operating Temperature (No Freezing) N/A -5 ºC N/A -5 ºC N/A N/A -5 ºC N/A
Minimum Operating Temperature (Water) N/A 0 ºC
Number of Ports N/A 3
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature [Min] N/A
Operating Temperature Range N/A
Operating Temperature Range (Water) N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC
Overall Diameter N/A 17.9 mm N/A 18.5 mm N/A 17.9 mm N/A 20.9 mm N/A 26.5 mm
Overall Length N/A 51 mm N/A 53 mm N/A 60.1 mm N/A 57 mm N/A 68 mm
Port Size N/A
Port/Tube Outside Diameter 1 Type N/A
Port/Tube Outside Diameter 1 N/A
Port/Tube Outside Diameter 2 Type N/A
Port/Tube Outside Diameter 2 N/A
Port/Tube Outside Diameter 3 N/A
Port Gender N/A
Standards Met N/A N/A N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) N/A N/A Japanese Industrial Standards (JIS)
Seal Material N/A
Material N/A
Series N/A
Weight N/A 0.05 lb N/A 0.07 lb N/A 0.11 lb N/A 1.28 lb N/A 0.15 lb
Features & Benefits N/A N/A N/A Use to branch line in the same direction from female thread and in 90º direction N/A N/A